??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 21M-UUI-RP30-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 21M-UUI-RP30-S4
VERF
Availability
Available
BC
Order code
BOS026R
TC
Artikelbezeichnung
BOS 21M-UUI-RP30-S4
PX
Product view
56198_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Retroreflective sensor;Diffuse and through-beam sensors
W
Gewicht
0.07500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 21M, Dimension = 15 x 51 x 42.5 mm, Interface = 2x PNP/NPN//push-pull NO/NC IO-Link 1.1, Input function = Reset counter, Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor energetic; diffuse sensor with background suppression; retroreflective sensor; through-beam sensor (emitter); through-beam sensor (receiver), depends on setting, Special optical feature = Multifunction, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 50 mm at 1 m, Range = Adjustable, Connection = Connector, M12x1-Male, 4-pin, Housing material = Zinc, Die casting, Painted Aluminium, Glass, PC, Material sensing surface = Glass, anti-glare, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, Scope of delivery = User manual
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.